IESNA:LM-63-2002
[TEST]P1388981
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-850-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28938.8
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
198.8 237.0 328.8 626.9 1682.0 2859.5 3945.2 4648.6 5344.3 6238.9 7378.1 8555.5 10191.7 11736.1 13035.9 14129.2 15138.4 16124.7 
17172.2 18556.0 20154.0 21660.2 22050.1 21400.2 20314.5 19075.9 18127.9 17332.7 14320.3 9343.0 4472.7 2163.7 1146.8 466.4 267.6 
145.3 84.1 0.0 
198.8 244.7 328.8 611.7 1559.7 2813.6 3830.5 4595.0 5344.3 6231.2 7263.4 8586.1 10138.2 11537.3 12860.0 13945.7 14947.3 15887.7 
16958.1 18296.1 19955.2 21499.6 22034.8 21384.9 20230.4 19037.7 18043.8 17210.4 14343.3 9365.9 4564.5 2163.7 1154.5 451.1 260.0 
137.6 84.1 0.0 
198.8 237.0 313.5 596.4 1429.7 2591.9 3754.0 4533.9 5283.2 6139.5 7164.0 8463.8 9809.4 11208.5 12363.0 13181.1 14006.9 15016.1 
16170.6 17531.5 19412.3 21576.1 22608.2 22187.7 20819.2 19458.2 18533.1 17776.2 15184.3 10314.0 5298.4 2446.6 1162.1 435.8 275.2 
152.9 91.7 0.0 
198.8 237.0 298.2 512.3 1231.0 2347.2 3394.7 4312.2 5099.7 5940.7 6927.0 8119.7 9365.9 10604.5 11652.0 12523.6 13112.3 13999.2 
15230.2 16774.6 18930.7 21178.5 22952.3 23044.0 21859.0 20268.7 19221.2 18525.5 16262.3 12179.5 6827.6 3104.1 1368.6 497.0 275.2 
175.9 114.7 0.0 
198.8 237.0 290.5 435.8 894.5 1819.7 2874.8 3929.9 4786.2 5596.6 6506.5 7638.0 8830.7 10107.6 11185.6 12118.4 12768.3 13288.2 14060.4 
15329.6 17325.1 20115.7 22753.5 23716.9 22822.3 21209.1 20199.9 19504.1 17332.7 14266.8 9190.1 4182.2 1873.2 695.8 313.5 214.1 
152.9 0.0 
198.8 229.4 275.2 359.3 611.7 1185.1 2148.4 3096.5 4151.6 5030.8 5864.2 6812.3 7890.3 8953.1 10184.0 11170.3 11957.8 12538.9 12967.1 
13716.3 14893.8 17019.3 20337.5 22990.5 23678.6 22088.3 20956.8 20108.1 18173.7 15459.5 11682.6 6904.0 3471.1 1360.9 481.7 282.9 
206.4 0.0 
198.8 229.4 252.3 305.8 412.9 665.2 1154.5 1949.6 2821.3 3784.6 4717.4 5726.6 6598.2 7546.3 8578.4 9633.5 10535.7 11361.5 11980.8 
12615.3 13410.5 14664.4 16667.6 19741.1 22814.7 23885.1 23235.2 22394.2 19404.7 16109.4 12867.7 10298.7 6537.0 3088.8 1253.9 
405.2 275.2 0.0 
198.8 221.7 244.7 282.9 351.7 474.0 787.5 1299.8 2072.0 2882.4 3792.3 4740.3 5665.4 6598.2 7515.7 8555.5 9457.7 10382.8 11155.0 11934.9 
12737.7 13792.8 15406.0 17791.5 21109.7 23571.6 24053.3 23785.7 21193.8 17493.3 13876.9 11078.6 7982.1 4488.0 1880.8 527.6 
313.5 0.0 
198.8 214.1 237.0 267.6 305.8 374.6 527.6 772.2 1246.2 1896.1 2668.3 3486.4 4388.6 5298.4 6254.2 7217.5 8142.6 9098.3 10008.2 10887.4 
11812.6 12905.9 14350.9 16239.4 18678.4 21713.7 23105.2 23533.4 22937.0 20161.6 16346.4 12584.8 8937.8 5826.0 2584.2 856.3 
359.3 0.0 
198.8 214.1 221.7 237.0 244.7 267.6 290.5 336.4 397.6 504.6 680.5 940.4 1299.8 1812.0 2408.4 3073.6 3792.3 4640.9 5550.8 6575.3 7683.9 8983.7 
10528.1 12378.3 14511.5 16789.9 18173.7 19060.6 20475.1 19725.8 16346.4 11330.9 6827.6 3585.8 1506.2 443.4 290.5 0.0 
198.8 206.4 206.4 206.4 214.1 214.1 214.1 221.7 214.1 221.7 221.7 229.4 244.7 260.0 305.8 351.7 420.5 512.3 634.6 810.4 1032.2 1368.6 1819.7 2538.4 
3715.8 5795.4 7569.2 8677.8 10245.2 8761.9 6399.4 4495.7 2958.9 1529.1 443.4 107.0 30.6 0.0 
198.8 198.8 198.8 191.1 191.1 191.1 191.1 183.5 175.9 175.9 175.9 175.9 168.2 160.6 160.6 160.6 168.2 183.5 198.8 221.7 252.3 275.2 313.5 367.0 481.7 818.1 
1223.3 1613.2 2630.1 2790.7 1972.6 1200.4 695.8 321.1 130.0 53.5 22.9 0.0 
198.8 191.1 191.1 183.5 175.9 175.9 168.2 160.6 152.9 152.9 145.3 137.6 130.0 122.3 107.0 99.4 91.7 91.7 91.7 91.7 91.7 91.7 84.1 84.1 68.8 61.2 61.2 
61.2 76.5 91.7 68.8 61.2 61.2 45.9 30.6 22.9 22.9 0.0 
198.8 183.5 175.9 160.6 152.9 145.3 137.6 122.3 114.7 99.4 84.1 76.5 61.2 53.5 45.9 38.2 30.6 30.6 22.9 15.3 15.3 15.3 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 7.6 
7.6 15.3 15.3 15.3 0.0 
198.8 175.9 160.6 145.3 130.0 122.3 107.0 91.7 76.5 61.2 53.5 38.2 30.6 22.9 15.3 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
15.3 15.3 0.0 
198.8 168.2 145.3 130.0 114.7 91.7 84.1 68.8 53.5 38.2 30.6 15.3 15.3 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
15.3 0.0 
198.8 160.6 137.6 114.7 99.4 84.1 61.2 45.9 38.2 22.9 15.3 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 
7.6 0.0 
198.8 160.6 130.0 107.0 84.1 68.8 53.5 38.2 30.6 15.3 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 
0.0 
198.8 152.9 130.0 99.4 84.1 68.8 45.9 30.6 22.9 15.3 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
198.8 160.6 130.0 99.4 84.1 61.2 45.9 38.2 22.9 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
198.8 160.6 130.0 107.0 84.1 61.2 53.5 38.2 30.6 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
198.8 160.6 130.0 107.0 84.1 61.2 53.5 38.2 30.6 22.9 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
